IESNA:LM-63-2002
[TEST]P1199405
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-830-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8043
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
811.4 843.2 902.1 968.6 1026.6 1077.9 1118.6 1145.3 1155.4 1165.6
1206.7 1242.3 1294.4 1405 1563.4 1752 1941.4 2125.3 2288 2420.2
2566.8 2701.5 2840 2970.1 3086.2 3125.2 3059.1 2896.8 2469.3 1591
580.5 211.4 111 61.4 33 9.7 0
811.4 848.7 909.3 974.9 1035.1 1083.8 1126.2 1151.6 1162.2 1171.9
1208.4 1241.9 1289.7 1390.2 1544 1727.8 1910.9 2099.8 2265.1 2415.1
2552.8 2709.1 2840.5 2971 3092.1 3146.8 3108.7 2960.8 2565.1 1719.8
659.3 231.3 122 66.5 35.2 11.9 0
811.4 843.6 900.8 965.2 1022 1071.1 1109.2 1134.2 1144 1148.2
1176.6 1214.7 1257.5 1338 1474.5 1646.9 1843.9 2042.6 2223.1 2370.6
2505.3 2656.2 2825.6 2993 3152.3 3280.7 3367.6 3362.5 3066.3 2257.9
1049.1 342.3 175.4 98.3 46.2 15.3 0
811.4 838.9 891.5 951.2 1002.9 1047.8 1084.2 1106.3 1115.6 1118.6
1133.8 1174.5 1215.6 1263.5 1354.1 1485.5 1645.6 1825.3 2017.2 2213
2405.8 2606.6 2818.9 3052.7 3292.1 3479.4 3634.1 3796.3 3856.9 3358.2
2107.9 810.1 314.4 170.8 93.2 29.7 0
811.4 836.8 883 936.4 984.3 1026.2 1061.4 1084.2 1095.3 1100.8
1108.4 1135.1 1179.6 1216.4 1262.2 1341 1457.1 1600.3 1768.1 1966
2198.6 2461.3 2736.7 3056.1 3337 3614.6 3900.1 4246.7 4644.6 4733.1
3973 2443.5 1047 471.6 230.5 90.2 0
811.4 831.3 869.4 913.9 958.8 1000.8 1036.4 1063.5 1079.2 1090.6
1099.5 1116.4 1150.8 1194.4 1230.8 1273.2 1344 1447.4 1588 1748.2
1931.6 2136.3 2362.5 2623.5 2922.7 3289.6 3725.6 4250.1 4967.4 5642.4
5608.1 4499.7 2672.3 1142.7 396.2 89 0
811.4 830.9 867.7 913.5 955.9 997 1033 1060.9 1077.9 1090.2
1099.1 1116 1148.2 1191 1229.1 1270.7 1335.9 1429.6 1570.6 1718.1
1907.1 2093.1 2315.1 2569.7 2871.8 3239.6 3676 4203.9 4923 5639.8
5624.6 4534 2726.1 1174.9 405.1 91.1 0
811.4 827.5 858 895.7 935.5 974.5 1012.6 1044 1065.6 1082.1
1098.6 1120.3 1144.4 1167.3 1199.1 1243.6 1294.8 1359.2 1455.8 1590.1
1755 1949.4 2183.3 2470.6 2810 3202.7 3635.8 4109.4 4679.7 5194.5
5106.4 4082.3 2426.1 958.4 286.4 56.8 0
811.4 825.4 847 878.3 913.5 949.9 988.1 1022.4 1050.8 1076.2
1101.2 1128.3 1150.8 1169.8 1194 1222.8 1271.1 1341.4 1450.3 1605
1810.5 2069.3 2374 2712.5 3062.5 3430.3 3812.4 4222.2 4631 4760.2
4345.4 3093 1453.7 511.4 203.8 80.5 0
811.4 819.4 834.3 856.7 885.5 918.2 954.6 988.5 1019.8 1050.8
1081.3 1111.8 1137.6 1161.8 1186.8 1215.2 1258.4 1329.6 1450.3 1627.8
1873.2 2173.1 2502.8 2843.9 3194.7 3553.1 3928.1 4266.6 4415.8 4126
3187.1 1599.5 481.7 204.2 119.9 60.6 0
811.4 817.7 827.1 844.4 866.9 894.4 924.1 955.9 986.8 1018.6
1052.9 1088.5 1124.1 1155 1189.3 1229.6 1288.9 1384.6 1530 1736.3
2034.6 2384.2 2791.7 3212.1 3654 4023.4 4326.8 4425.5 4147.6 3326.5
2072.3 821.1 246.2 101.7 49.1 16.1 0
811.4 815.2 822.8 837.7 859.7 882.1 911.4 941.5 971.5 1001.2
1035.9 1073.7 1111.4 1145.7 1185.9 1230.8 1297.4 1388 1523.2 1718.1
1985.9 2326.5 2717.6 3116.7 3484.5 3767.1 3908.6 3821.8 3440.9 2617.6
1496.9 570.7 197.9 80.9 35.2 7.2 0
811.4 813.9 818.6 834.3 853.3 876.6 901.6 928.7 957.6 985.1
1016.5 1052 1085.9 1120.3 1157.1 1200.8 1254.1 1328.3 1425.3 1555.8
1743.1 1997.7 2302.4 2610.8 2869.3 3015 2991.3 2787.1 2417.6 1802.8
989.8 380.5 148.7 74.1 47 17.8 0
811.4 809.3 814.3 827.1 844.9 866.9 891 914.8 937.6 957.6
979.6 999.9 1018.6 1033.4 1039.8 1038.9 1028.7 1010.1 986.8 964.8
944.4 935.9 935.9 919 850.4 718.2 549.1 398.3 296.6 230.1
184.7 152.5 126.3 100 66.1 28 0
811.4 807.1 811.8 826.6 846.1 867.7 891 913.9 935.9 949.9
956.7 954.6 946.1 927.5 897.8 858.8 811.8 760.1 705 642.3
581.3 522.4 466.1 414 366.5 328.8 295.3 270.7 247.4 222.9
192.8 163.1 129.7 95.8 58 26.3 0
811.4 804.6 812.7 827.9 848.7 872 898.7 923.2 938.1 944
936.8 918.6 895.7 866.5 834.7 797.4 751.2 699.1 642.8 583.4
525 470.3 422.4 381.8 345.7 316.1 291.1 276.7 258.5 234.7
205.1 164.8 127.5 90.7 52.5 27.1 0
811.4 804.2 813.1 831.7 854.2 881.7 909.3 928.3 937.2 935.9
925.8 911 885.1 849.9 809.3 768.2 724.5 674.1 618.2 561
508 463.9 424.5 390.6 359.7 332.2 316.1 301.2 301.7 303.8
283.9 247.9 220.3 171.2 118.6 79.2 0
811.4 806.3 817.3 837.2 865.6 892.7 914.3 931.3 936.8 935.5
927.1 908.8 878.3 841 797.4 751.6 694.9 633.9 574.5 521.6
476.7 439 407.2 379.6 352.5 328.4 308 332.2 378.8 399.5
389 372 356.8 288.1 230.9 164 0
811.4 806.7 820.3 844 871.1 899.5 919.8 932.1 935.9 935.1
927.5 910.1 881.3 844.9 791.9 730.9 659.7 592.8 528.4 478.8
433 398.3 369.5 346.6 324.1 294.5 306.8 337.3 352.9 345.7
327.1 325.8 283.5 231.8 196.2 139.4 0
811.4 807.1 822.4 847.8 877.5 903.7 922.4 933 937.2 935.9
928.3 913.1 890.6 854.2 796.6 721.1 637.7 558 488.9 432.2
386 353.8 330.9 311.8 281.8 276.3 292.4 310.6 304.6 287.7
274.6 261.4 214 175 147.9 104.7 0
811.4 807.6 824.1 850.8 883 908 927.1 938.1 943.6 942.3
933.4 921.1 898.7 857.1 793.6 711 617.8 525 446.6 391.1
352.9 325.8 305.9 286 260.2 267.4 282.2 290.7 281.3 311
285.6 255.1 191.5 154.6 127.5 78.4 0
811.4 809.3 824.9 851.6 881.7 909.7 928.7 939.8 946.1 946.5
940.2 929.2 907.6 867.7 802.9 717.3 619 522 441.5 386.4
350.8 323.7 303.4 281.8 256.8 264.4 278.8 287.3 277.5 308.5
285.6 232.6 185.2 153 127.1 61.4 0
